??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24409
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45F 45° Elbow Swivel Int. Thread, IP68
Bill of material
HellermannTyton 166-24409
Identification
166-24409
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL28-45F-PG21
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
88 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19 mm
External diameter max.
44 mm
Deeplink
Deeplink(de)
Product datasheet
Produktdatenblatt
Thread
PG21
Thread length
15.0 mm
Length
88 mm
External diameter max.
44 mm
Minimum bore size
19.0 mm
SW thread
29 mm