??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23206
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90F 90° Elbow Swivel Int. Thread, IP68
Bill of material
HellermannTyton 166-23206
Identification
166-23206
Short Description
90° Non-metallic fitting with swivel internal thread, black
Manufacturer type description
HGL42-90F-M40
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
115 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.5 mm
External diameter max.
63 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
14 mm
Length
115 mm
External diameter max.
63 mm
Minimum bore size
32.5 mm
SW thread
52 mm