??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22004
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SF Straight Swivel Int. Thread, IP68
Bill of material
HellermannTyton 166-22004
Identification
166-22004
Short Description
Straight non-metallic fitting with swivel internal thread, black
Manufacturer type description
HGL28-SF-M25
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
64 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19.5 mm
External diameter max.
44 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
14 mm
Length
64 mm
External diameter max.
44 mm
Minimum bore size
19.5 mm
SW thread
30 mm