??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-23705
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45M 45° Elbow Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-23705
Identification
166-23705
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG54-45M-M50
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
137 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
17.0 mm
Length
120 mm
External diameter max.
76 mm
Minimum bore size
39.0 mm
SW thread
58 mm