??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23708
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45M 45° Elbow Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-23708
Identification
166-23708
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG21-45M-PG13
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
74 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
32 mm
Deeplink
Deeplink(de)
Thread
PG13.5
Thread length
10.0 mm
Length
64 mm
External diameter max.
32 mm
Minimum bore size
14.0 mm
SW thread
24 mm