??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22505
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90M 90° Elbow Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-22505
Identification
166-22505
Short Description
90° Non-metallic fitting with swivel external thread, black
Manufacturer type description
HG34-90M-M32
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
88 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
34 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.5 mm
External diameter max.
51 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
13 mm
Length
75 mm
External diameter max.
51 mm
Minimum bore size
24.5 mm
SW thread
38 mm