??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-22506
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90M 90° Elbow Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-22506
Identification
166-22506
Short Description
90° Non-metallic fitting with swivel external thread, black
Manufacturer type description
HG42-90M-M40
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
117 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.5 mm
External diameter max.
63 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
15 mm
Length
102 mm
External diameter max.
63 mm
Minimum bore size
32.5 mm
SW thread
50 mm