??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22507
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90M 90° Elbow Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-22507
Identification
166-22507
Short Description
90° Non-metallic fitting with swivel external thread, black
Manufacturer type description
HG54-90M-M50
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
124 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
17 mm
Length
107 mm
External diameter max.
76 mm
Minimum bore size
39.0 mm
SW thread
58 mm