??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22510
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90M 90° Elbow Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-22510
Identification
166-22510
Short Description
90° Non-metallic fitting with swivel external thread, black
Manufacturer type description
HG16-90M-PG9
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
60 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.5 mm
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
PG9
Thread length
10 mm
Length
50 mm
External diameter max.
29 mm
Minimum bore size
10.5 mm
SW thread
22 mm