??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21301
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SM Straight Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-21301
Identification
166-21301
Short Description
Straight non-metallic fitting with external thread, black
Manufacturer type description
HG16-SM-M16
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
57 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
11 mm
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
12 mm
Length
45 mm
External diameter max.
29 mm
Minimum bore size
11.0 mm
SW thread
20 mm