??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21313
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SM Straight Swivel Ext. Thread, IP66
Bill of material
HellermannTyton 166-21313
Identification
166-21313
Short Description
Straight non-metallic fitting with external thread, black
Manufacturer type description
HG21-SM-PG16
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
58 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
32 mm
Deeplink
Deeplink(de)
Thread
PG16
Thread length
13 mm
Length
45 mm
External diameter max.
32 mm
Minimum bore size
14.5 mm
SW thread
29 mm