??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23105
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90M 90° Elbow Swivel Ext. Thread, IP68
Bill of material
HellermannTyton 166-23105
Identification
166-23105
Short Description
90° Non-metallic fitting with swivel external thread, black
Manufacturer type description
HGL34-90M-M32
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
88 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
34 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.5 mm
External diameter max.
51 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
13.0 mm
Length
75 mm
External diameter max.
51 mm
Minimum bore size
24.5 mm
SW thread
38 mm