??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23112
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90M 90° Elbow Swivel Ext. Thread, IP68
Bill of material
HellermannTyton 166-23112
Identification
166-23112
Short Description
90° Non-metallic fitting with swivel external thread, black
Manufacturer type description
HGL21-90M-PG16
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
67 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
32 mm
Deeplink
Deeplink(de)
Thread
PG16
Thread length
13.0 mm
Length
54 mm
External diameter max.
32 mm
Minimum bore size
14.0 mm
SW thread
29 mm