??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21902
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SM Straight Swivel Ext. Thread, IP68
Bill of material
HellermannTyton 166-21902
Identification
166-21902
Short Description
Straight non-metallic fitting with swivel external thread, black
Manufacturer type description
HGL16-SM-M20
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
57 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12.0 mm
Length
45 mm
External diameter max.
29 mm
Minimum bore size
14.5 mm
SW thread
24 mm