??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21907
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SM Straight Swivel Ext. Thread, IP68
Bill of material
HellermannTyton 166-21907
Identification
166-21907
Short Description
Straight non-metallic fitting with swivel external thread, black
Manufacturer type description
HGL54-SM-M50
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
85 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
42 mm
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
17.0 mm
Length
68 mm
External diameter max.
76 mm
Minimum bore size
42.0 mm
SW thread
58 mm