??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23906
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45CG 45° Elbow Cable Gland, IP66
Bill of material
HellermannTyton 166-23906
Identification
166-23906
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG34-45CG-M32
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
133 mm
Weight
15 kg
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
51 mm
Nominal diameter
34 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
51 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
15 mm
Length
118 mm
External diameter max.
51 mm
Cable diameter
11.0-21.0 mm
SW thread
36 mm
A/F Cable gland section
38 mm