??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-23304
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90CG 90° Elbow Cable Gland, IP66
Bill of material
HellermannTyton 166-23304
Identification
166-23304
Short Description
90° Non-metallic fitting with strain relief, internal thread, black
Manufacturer type description
HG21-90CG-M20
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
93 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
32 mm
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
32 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12 mm
Length
81 mm
External diameter max.
32 mm
Cable diameter
7.0-13.0 mm
SW thread
24 mm
A/F Cable gland section
24 mm