??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23308
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90CG 90° Elbow Cable Gland, IP66
Bill of material
HellermannTyton 166-23308
Identification
166-23308
Short Description
90° Non-metallic fitting with strain relief, internal thread, black
Manufacturer type description
HG54-90CG-M50
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
146 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
76 mm
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
15 mm
Length
131 mm
External diameter max.
76 mm
Cable diameter
27.0-35.0 mm
SW thread
54 mm
A/F Cable gland section
56 mm