??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21504
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SCG Straight Cable Gland, IP66
Bill of material
HellermannTyton 166-21504
Identification
166-21504
Short Description
Straight non-metallic fitting with strain-relief and cable-sealing, black
Manufacturer type description
HG28-SCG-M25
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
90 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
44 mm
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
44 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
12.0 mm
Length
78 mm
External diameter max.
44 mm
Cable diameter
9.0-17.0 mm
SW thread
29 mm
A/F Cable gland section
29 mm