??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21506
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SCG Straight Cable Gland, IP66
Bill of material
HellermannTyton 166-21506
Identification
166-21506
Short Description
Straight non-metallic fitting with strain-relief and cable-sealing, black
Manufacturer type description
HG42-SCG-M40
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
117 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
63 mm
Nominal diameter
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
63 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
15.0 mm
Length
102 mm
External diameter max.
63 mm
Cable diameter
19.0-28.0 mm
SW thread
45 mm
A/F Cable gland section
50 mm