??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24503
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45CG 45° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-24503
Identification
166-24503
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL16-45CG-M20
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
95 mm
Weight
7 kg
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
29 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12 mm
Length
83 mm
External diameter max.
29 mm
Cable diameter
7.0-13.0 mm
SW thread
24 mm
A/F Cable gland section
24 mm