??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-24505
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45CG 45° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-24505
Identification
166-24505
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL28-45CG-M25
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
114 mm
Weight
11 kg
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
44 mm
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
44 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
12 mm
Length
102 mm
External diameter max.
44 mm
Cable diameter
9.0-17.0 mm
SW thread
29 mm
A/F Cable gland section
29 mm