??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24507
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45CG 45° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-24507
Identification
166-24507
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL42-45CG-M40
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
140 mm
Weight
24 kg
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
63 mm
Nominal diameter
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
63 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
15 mm
Length
125 mm
External diameter max.
63 mm
Cable diameter
19.0-28.0 mm
SW thread
45 mm
A/F Cable gland section
50 mm