??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22701
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90CG 90° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-22701
Identification
166-22701
Short Description
90° Non-metallic fitting with strain relief
Manufacturer type description
HGL13-90CG-M16
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
81 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24 mm
Nominal diameter
13 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
24 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
12 mm
Length
69 mm
External diameter max.
24 mm
Cable diameter max.
4.5-10.0 mm
SW thread
20 mm
A/F Cable gland section
20 mm