??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22705
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90CG 90° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-22705
Identification
166-22705
Short Description
90° Non-metallic fitting with strain relief
Manufacturer type description
HGL28-90CG-M25
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
107 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
44 mm
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
44 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
12 mm
Length
95 mm
External diameter max.
44 mm
Cable diameter max.
9.0-17.0 mm
SW thread
29 mm
A/F Cable gland section
29 mm