??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22707
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90CG 90° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-22707
Identification
166-22707
Short Description
90° Non-metallic fitting with strain relief
Manufacturer type description
HGL42-90CG-M40
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
140 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
63 mm
Nominal diameter
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
63 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
15 mm
Length
125 mm
External diameter max.
63 mm
Cable diameter max.
19.0-28.0 mm
SW thread
45 mm
A/F Cable gland section
50 mm