??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22101
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SCG Straight Cable Gland, IP68
Bill of material
HellermannTyton 166-22101
Identification
166-22101
Short Description
Straight non-metallic fitting with strain-relief, black
Manufacturer type description
HGL16-SCG-M16
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
63 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
29 mm
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
12.0 mm
Length
64 mm
External diameter max.
29 mm
Cable diameter max.
4.5-10.0 mm
SW thread
20 mm
A/F Cable gland section
20 mm