??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22104
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SCG Straight Cable Gland, IP68
Bill of material
HellermannTyton 166-22104
Identification
166-22104
Short Description
Straight non-metallic fitting with strain-relief, black
Manufacturer type description
HGL28-SCG-M25
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
90 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
44 mm
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
44 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
12.0 mm
Length
78 mm
External diameter max.
44 mm
Cable diameter max.
9.0-17.0 mm
SW thread
29 mm
A/F Cable gland section
29 mm