??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22105
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SCG Straight Cable Gland, IP68
Bill of material
HellermannTyton 166-22105
Identification
166-22105
Short Description
Straight non-metallic fitting with strain-relief, black
Manufacturer type description
HGL34-SCG-M32
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
102 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
51 mm
Nominal diameter
34 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
51 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
15.0 mm
Length
87 mm
External diameter max.
51 mm
Cable diameter max.
11.0-21.0 mm
SW thread
36 mm
A/F Cable gland section
38 mm