??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22107
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SCG Straight Cable Gland, IP68
Bill of material
HellermannTyton 166-22107
Identification
166-22107
Short Description
Straight non-metallic fitting with strain-relief, black
Manufacturer type description
HGL54-SCG-M50
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
Color
Black (BK)
Length
125 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
76 mm
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
15.0 mm
Length
110 mm
External diameter max.
76 mm
Cable diameter max.
27.0-35.0 mm
SW thread
54 mm
A/F Cable gland section
56 mm