??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24600
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HG Coupler, IP66
Bill of material
HellermannTyton 166-24600
Identification
166-24600
Short Description
Non-metallic fitting, black
Manufacturer type description
HG16-HG16
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
59 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Diameter D
16 mm
Diameter D2
16 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
29 mm
Nominal diameter of entrance
16 mm
Nominal diameter of exit
16 mm
Deeplink
Deeplink(de)
Minimum bore size
11.0 mm
Diameter
29 mm
Length
59 mm