??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24602
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HG Coupler, IP66
Bill of material
HellermannTyton 166-24602
Identification
166-24602
Short Description
Non-metallic fitting, black
Manufacturer type description
HG28-HG28
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
81 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
28 mm
Diameter D
28 mm
Diameter D2
28 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
44 mm
Nominal diameter of entrance
28 mm
Nominal diameter of exit
28 mm
Deeplink
Deeplink(de)
Minimum bore size
19.5 mm
Diameter
44 mm
Length
81 mm