??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25001
HELP_VARIABLE
Company
HellermannTyton
Description
HG-R Reducer, IP66
Bill of material
HellermannTyton 166-25001
Identification
166-25001
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HG13-R21
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
49 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
13 mm
Diameter D
21 mm
Diameter D2
13 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
23.5 mm
Nominal diameter of entrance
21 mm
Nominal diameter of exit
13 mm
Deeplink
Deeplink(de)
Length
22.5 mm
Length
26.2 mm
External diameter max.
23.5 mm
Minimum bore size
11.7 mm
Diameter
29.5 mm