??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25003
HELP_VARIABLE
Company
HellermannTyton
Description
HG-R Reducer, IP66
Bill of material
HellermannTyton 166-25003
Identification
166-25003
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HG25-R28
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
62 mm
Package quantity
1.000
Minimum Order Quantity
5.000
Nominal diameter
25 mm
Diameter D
28 mm
Diameter D2
25 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
39.2 mm
Nominal diameter of entrance
28 mm
Nominal diameter of exit
25 mm
Deeplink
Deeplink(de)
Length
28.5 mm
Length
33.0 mm
External diameter max.
39.2 mm
Minimum bore size
22.5 mm
Diameter
33.8 mm