??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-25004
HELP_VARIABLE
Company
HellermannTyton
Description
HG-R Reducer, IP66
Bill of material
HellermannTyton 166-25004
Identification
166-25004
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HG21-R28
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
58 mm
Package quantity
1.000
Minimum Order Quantity
5.000
Nominal diameter
21 mm
Diameter D
28 mm
Diameter D2
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
32 mm
Nominal diameter of entrance
28 mm
Nominal diameter of exit
21 mm
Deeplink
Deeplink(de)
Length
28.5 mm
Length
30.0 mm
External diameter max.
32.0 mm
Minimum bore size
17.5 mm
Diameter
33.8 mm