??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25006
HELP_VARIABLE
Company
HellermannTyton
Description
HG-R Reducer, IP66
Bill of material
HellermannTyton 166-25006
Identification
166-25006
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HG28-R34
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
65 mm
Package quantity
1.000
Minimum Order Quantity
5.000
Nominal diameter
28 mm
Diameter D
34 mm
Diameter D2
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
44 mm
Nominal diameter of entrance
34 mm
Nominal diameter of exit
28 mm
Deeplink
Deeplink(de)
Length
29.8 mm
Length
35.0 mm
External diameter max.
44.0 mm
Minimum bore size
25.7 mm
Diameter
44.1 mm