??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24800
HELP_VARIABLE
Company
HellermannTyton
Description
HG-T T-Piece, IP66
Bill of material
HellermannTyton 166-24800
Identification
166-24800
Short Description
Non-metallic fitting, T-connector, black
Manufacturer type description
HG16-T
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
6.2 mm
Package quantity
1.000
Minimum Order Quantity
5.000
Height (H)
62 mm
Width (W)
96 mm
Nominal diameter
16 mm
Thickness
31 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
33 mm
Nominal diameter of entrance
16 mm
Nominal diameter of exit
16 mm
Deeplink
Deeplink(de)
Width
96 mm
Height
62 mm
External diameter max.
33 mm
Fixing hole Ø FH
6.2 mm
Minimum bore size
14.0 mm
Thickness
31 mm