??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24801
HELP_VARIABLE
Company
HellermannTyton
Description
HG-T T-Piece, IP66
Bill of material
HellermannTyton 166-24801
Identification
166-24801
Short Description
Non-metallic fitting, T-connector, black
Manufacturer type description
HG20-T
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
6.2 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Height (H)
63 mm
Width (W)
99 mm
Nominal diameter
20 mm
Thickness
35 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
34 mm
Nominal diameter of entrance
20 mm
Nominal diameter of exit
20 mm
Deeplink
Deeplink(de)
Width
99 mm
Height
63 mm
External diameter max.
34 mm
Fixing hole Ø FH
6.2 mm
Minimum bore size
19.0 mm
Thickness
35 mm