??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-24803
HELP_VARIABLE
Company
HellermannTyton
Description
HG-T T-Piece, IP66
Bill of material
HellermannTyton 166-24803
Identification
166-24803
Short Description
Non-metallic fitting, T-connector, black
Manufacturer type description
HG28-T
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
6.0 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Height (H)
87 mm
Width (W)
125 mm
Nominal diameter
28 mm
Thickness
48 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
45 mm
Nominal diameter of entrance
28 mm
Nominal diameter of exit
28 mm
Deeplink
Deeplink(de)
Width
125 mm
Height
87 mm
External diameter max.
45 mm
Fixing hole Ø FH
6.0 mm
Minimum bore size
25.0 mm
Thickness
48 mm