??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-25802
HELP_VARIABLE
Company
HellermannTyton
Description
HG-Y Y-Connector
Bill of material
HellermannTyton 166-25802
Identification
166-25802
Short Description
Non-metallic fitting, Y-connector, black
Manufacturer type description
HG21-Y16
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
5.0 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Height (H)
89 mm
Width (W)
59 mm
Nominal diameter
21 mm
Thickness
32 mm
Operating temperature
-50 °C to +135 °C
Nominal diameter of entrance
21 mm
Nominal diameter of exit
16 mm
Deeplink
Deeplink(de)
Width
59 mm
Height
89 mm
Width
32 mm
Fixing hole Ø FH
5.0 mm
Height
33 mm
Thickness
32 mm