??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25803
HELP_VARIABLE
Company
HellermannTyton
Description
HG-Y Y-Connector
Bill of material
HellermannTyton 166-25803
Identification
166-25803
Short Description
Non-metallic fitting, Y-connector, black
Manufacturer type description
HG28-Y21
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
6.0 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Height (H)
93 mm
Width (W)
67 mm
Nominal diameter
28 mm
Thickness
45 mm
Operating temperature
-50 °C to +135 °C
Nominal diameter of entrance
28 mm
Nominal diameter of exit
21 mm
Deeplink
Deeplink(de)
Width
67 mm
Height
93 mm
Width
49 mm
Fixing hole Ø FH
6.0 mm
Height
40 mm
Thickness
45 mm