??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25100
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-R Reducer, IP68
Bill of material
HellermannTyton 166-25100
Identification
166-25100
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HGL13-R16
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
43 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
13 mm
Diameter D
16 mm
Diameter D2
13 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
23.5 mm
Nominal diameter of entrance
16 mm
Nominal diameter of exit
13 mm
Deeplink
Deeplink(de)
Length
17.0 mm
Length
26 mm
External diameter max.
24 mm
Minimum bore size
11.7 mm
Diameter
23 mm