??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25103
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-R Reducer, IP68
Bill of material
HellermannTyton 166-25103
Identification
166-25103
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HGL16-R28
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
57 mm
Package quantity
1.000
Minimum Order Quantity
5.000
Nominal diameter
16 mm
Diameter D
28 mm
Diameter D2
16 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
28.5 mm
Nominal diameter of entrance
28 mm
Nominal diameter of exit
16 mm
Deeplink
Deeplink(de)
Length
28.5 mm
Length
29 mm
External diameter max.
29 mm
Minimum bore size
14.5 mm
Diameter
34 mm