??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25107
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-R Reducer, IP68
Bill of material
HellermannTyton 166-25107
Identification
166-25107
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HGL34-R42
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
67 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Nominal diameter
34 mm
Diameter D
42 mm
Diameter D2
34 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
51 mm
Nominal diameter of entrance
42 mm
Nominal diameter of exit
34 mm
Deeplink
Deeplink(de)
Length
29.8 mm
Length
37 mm
External diameter max.
51 mm
Minimum bore size
31.5 mm
Diameter
50 mm