??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25109
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-R Reducer, IP68
Bill of material
HellermannTyton 166-25109
Identification
166-25109
Short Description
Non-metallic fitting, reducer
Manufacturer type description
HGL21-R42
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
60 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Nominal diameter
21 mm
Diameter D
42 mm
Diameter D2
21 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
32 mm
Nominal diameter of entrance
42 mm
Nominal diameter of exit
21 mm
Deeplink
Deeplink(de)
Length
29.8 mm
Length
30 mm
External diameter max.
32 mm
Minimum bore size
17.5 mm
Diameter
50 mm