??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-24901
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-T T-Connector, IP68
Bill of material
HellermannTyton 166-24901
Identification
166-24901
Short Description
Non-metallic fitting, T-connector, black
Manufacturer type description
HGL21-T
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
6.2 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Height (H)
63 mm
Width (W)
99 mm
Flammabiltiy
UL94 V2
Nominal diameter
21 mm
Thickness
35 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
34 mm
Nominal diameter of entrance
21 mm
Nominal diameter of exit
21 mm
Deeplink
Deeplink(de)
Width
99 mm
Height
63 mm
External diameter max.
34 mm
Fixing hole Ø FH
6.2 mm
Minimum bore size
19.0 mm
Thickness
35 mm