??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24902
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-T T-Connector, IP68
Bill of material
HellermannTyton 166-24902
Identification
166-24902
Short Description
Non-metallic fitting, T-connector, black
Manufacturer type description
HGL28-T
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
6.0 mm
Package quantity
1.000
Minimum Order Quantity
3.000
Height (H)
87 mm
Width (W)
125 mm
Flammabiltiy
UL94 V2
Nominal diameter
28 mm
Thickness
48 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
45 mm
Nominal diameter of entrance
28 mm
Nominal diameter of exit
28 mm
Deeplink
Deeplink(de)
Width
125 mm
Height
87 mm
External diameter max.
45 mm
Fixing hole Ø FH
6.0 mm
Minimum bore size
25.0 mm
Thickness
48 mm