??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25901
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-Y Y-Connector
Bill of material
HellermannTyton 166-25901
Identification
166-25901
Short Description
Non-metallic fitting, Y-connector, black
Manufacturer type description
HGL16-Y13
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
4.0 mm
Weight
3.3 kg
Package quantity
1.000
Minimum Order Quantity
5.000
Height (H)
77 mm
Width (W)
49 mm
Nominal diameter
16 mm
Thickness
29 mm
Operating temperature
-50 °C to +135 °C
Nominal diameter of entrance
16 mm
Nominal diameter of exit
13 mm
Deeplink
Deeplink(de)
Width
49 mm
Height
77 mm
Width
24 mm
Fixing hole Ø FH
4.0 mm
Height
33 mm
Thickness
29 mm