??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30907
HELP_VARIABLE
Company
HellermannTyton
Description
LFHCS Galv. Steel Conduit, LFH Coating
Bill of material
HellermannTyton 166-30907
Identification
166-30907
Short Description
Metallic conduit, black, 10 metre
Manufacturer type description
LFHCS63
Material
Galvanisierter Stahl (GS);Polyolefin (PO)
Color
Black (BK)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
63 mm
Diameter D
57.0 mm
External diameter D
64.5 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-25 °C to +90 °C
Internal diameter D
57 mm
Bending Radius BR
115 mm
Weight
1126 g/m
Deeplink
Deeplink(de)