??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30800
HELP_VARIABLE
Company
HellermannTyton
Description
NCS Galv. Steel Conduit, PA6 Coating
Bill of material
HellermannTyton 166-30800
Identification
166-30800
Short Description
Metallic conduit, black, 10 metre
Manufacturer type description
NCS32
Material
Galvanisierter Stahl (GS);Polyamid 6.6 (PA66)
Color
Black (BK)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
32 mm
Diameter D
27.8 mm
External diameter D
34.0 mm
Reel Length
10 m
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
27.8 mm
Bending Radius BR
60 mm
Weight
510 g/m
Deeplink
Deeplink(de)